calcPageSize())"
/>
calcActive())">
Circuit breaker ComPacT NSXm F (36kA at 415VAC), 3 Poles 3d, 80A rating TMD trip unit, compression lugs and busbar connectors
C11F3TM080B
Rp 2.639.858
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C11F3TM080B
Circuit breaker ComPacT NSXm F (36kA at 415VAC), 3 Poles 3d, 80A rating TMD trip unit, compression lugs and busbar connectors
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker ComPacT NSXm F (36kA at 415VAC), 3 Poles 3d, 80A rating TMD trip unit, compression lugs and busbar connectors
Rp 2.639.858
Description
Product Details
| Weight (in Kg) | 1.152 |
|---|---|
| Net weight | 1.06 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Colour | grey (RAL 7016) |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 8 |
| Mechanical Durability | 20000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| 9 mm Pitches | 9 module |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 80-80 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 1000 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Product Name | ComPacT NSXm new generation |
| Connections Terminals | compression lug/busbar |
| Poles description | 3P |
| Standards | EN/IEC 60947 |
| Device Application | distribution |
| Range of Product | ComPacT NSXm new generation |
| [Ics] Rated service breaking capacity | 85 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
| Connection pitch | 35 mm with spreaders 27 mm without spreaders |
| Device short name | NSXm 100F |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | ComPacT new generation |
| Trip unit name | TM-D |
| Local Signalling | flag (green) for presence of auxiliary contacts |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 6.96 W |
| Number of slots | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
| Operating altitude | 2000 m without derating 5000 m with derating |
| Height | 137 mm |
| Depth | 80 mm |
| width | 81 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 8.1 |
| Width | 13.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













