Circuit breaker ComPacT NSXm E (16kA at 415VAC), 3 Poles 3d, 125A rating TMD trip unit, compression lugs and busbar connectors
SKU :
C12E3TM125B
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
Rp 2.532.000
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Circuit breaker ComPacT NSXm E (16kA at 415VAC), 3 Poles 3d, 125A rating TMD trip unit, compression lugs and busbar connectors
Rp 2.532.000
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Weight (in Kg) | 1.3 |
|---|---|
| Net weight | 1.06 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Colour | grey (RAL 7016) |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 22 |
| Mechanical Durability | 20000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| 9 mm Pitches | 9 module |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 125-125 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | E 16 kA 415 V AC |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 1250 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Product Name | ComPacT NSXm new generation |
| Connections Terminals | compression lug/busbar |
| Poles description | 3P |
| Standards | EN/IEC 60947 |
| Device Application | distribution |
| Range of Product | ComPacT NSXm new generation |
| [Ics] Rated service breaking capacity | 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
| Connection pitch | 35 mm with spreaders 27 mm without spreaders |
| Device short name | NSXm 160E |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | ComPacT new generation |
| Trip unit name | TM-D |
| Local Signalling | flag (green) for presence of auxiliary contacts |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 9.64 W |
| Number of slots | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
| Operating altitude | 2000 m without derating 5000 m with derating |
| Height | 137 mm |
| Depth | 80 mm |
| width | 81 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 9 |
| Width | 13 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Weight (in Kg) | 1.3 |
|---|---|
| Net weight | 1.06 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Colour | grey (RAL 7016) |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 22 |
| Mechanical Durability | 20000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| 9 mm Pitches | 9 module |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 125-125 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | E 16 kA 415 V AC |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 1250 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Product Name | ComPacT NSXm new generation |
| Connections Terminals | compression lug/busbar |
| Poles description | 3P |
| Standards | EN/IEC 60947 |
| Device Application | distribution |
| Range of Product | ComPacT NSXm new generation |
| [Ics] Rated service breaking capacity | 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
| Connection pitch | 35 mm with spreaders 27 mm without spreaders |
| Device short name | NSXm 160E |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | ComPacT new generation |
| Trip unit name | TM-D |
| Local Signalling | flag (green) for presence of auxiliary contacts |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 9.64 W |
| Number of slots | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
| Operating altitude | 2000 m without derating 5000 m with derating |
| Height | 137 mm |
| Depth | 80 mm |
| width | 81 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 9 |
| Width | 13 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













