calcPageSize())"
/>
calcActive())">
circuit breaker Compact NSXm 50A 4P 25kA at 380/415V(IEC) EverLink lug
LV426214
Rp 3.058.272
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV426214
circuit breaker Compact NSXm 50A 4P 25kA at 380/415V(IEC) EverLink lug
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker Compact NSXm 50A 4P 25kA at 380/415V(IEC) EverLink lug
Rp 3.058.272
Description
circuit breaker Compact NSXm 50A 4P 25kA at 380/415V(IEC) EverLink lug
Product Details
| ICS Rated Service Breaking Capacity | 50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2,25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2,20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
|---|---|
| Net weight | 1.42 kg |
| Product or Component Type | circuit breaker |
| Breaking Capacity | 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| Control Type | toggle |
| Colour | grey (RAL 7016) |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2,25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2,20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| Length | 22 |
| Mechanical Durability | 20000 cycles |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Poles Description | 4P |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| 9 mm Pitches | 12 module |
| Network frequency | 50/60 Hz |
| Magnetic Tripping Current | 600-600 A |
| Earth-Leakage Protection | without |
| Neutral Position | left |
| Breaking Capacity Code | B 25 kA 415 V AC |
| Product Name | ComPact NSXm |
| protection_type | L : for overload protection (thermal),I : for short-circuit protection (magnetic) |
| Standards | EN/IEC 60947 |
| Device Application | protection,distribution |
| Range of Product | ComPact NSXm |
| Electrical Durability | 10000 cycles at 440 V In,20000 cycles at 440 V In/2,5000 cycles at 690 V In,10000 cycles at 690 V In/2 |
| Connection pitch | 35 mm with spreaders,27 mm without spreaders |
| Device short name | NSXm 50B |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | ComPact |
| Trip unit name | TM-D |
| Number of slots | 1 slot(s) for auxiliary switch OF,1 slot(s) for alarm switch SD,1 slot(s) for voltage release MN or MX |
| Operating altitude | 0...2000 m without derating,2000...5000 m with derating |
| Height | 137 mm |
| Depth | 80 mm |
| width | 108 mm |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Mounting support | plate,DIN rail |
| Protection Type | L : for overload protection (thermal),I : for short-circuit protection (magnetic) |
| Brand | Schneider Electric |
| Height | 12 |
| Width | 12 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account