calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Circuit breaker ComPacT NSX400F, 36kA at 415VAC, MicroLogic 4.3 Vigi trip unit 400A, 4 poles 4d
- Description
- Specifications
- Documents
- Reviews
Description
This ComPacT NSX400F is a complete 4P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 400A rating electronic MicroLogic 4.3 Vigi trip unit, with an integrated adjustable earth-leakage protection. MicroLogic 4.3 Vigi provides also adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (185mm x 255mm x 110mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX400F is part of Schneider Electric EcoStruxure Power architecture.
Overview
| Weight (in Kg) | 7.7 |
|---|---|
| Net weight | 7.9 kg |
| Product or Component Type | earth leakage circuit breaker |
| Control Type | toggle |
| Trip Unit Protection Functions | LSoIR |
| Trip Unit Technology | electronic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 29 |
| Mechanical Durability | 15000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 400-400 A at 40 °C |
| Earth-Leakage Protection | integrated |
| Neutral Position | left |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Operating Mode | OFF using the IΔn rotary switch |
| [Tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 4800 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 160...400 A |
| Long Time Pick-up Adjustment Type Lr | adjustable 9 settings |
| Residual Earth-Leakage Sensitity Adjustment Type | adjustable |
| Residual Earth-Leakage Time Delay Adjustment Type | adjustable |
| Short-Time Delay Adjustment Type | fixed |
| Short-Time Pick-up Adjustment Type Lsd | adjustable |
| Thermal Memory | 20 minutes before and after tripping |
| Upside Connection | front |
| Zone Selective Interlocking ZSI | without |
| [Ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| Product Name | ComPacT NSX new generation |
| Poles description | 4P |
| protection_type | L : for overload protection (long time) So : for short time short-circuit protection with fixed delay I : for instantaneous short-circuit protection R : for earth-leakage protection |
| Standards | EN/IEC 60947 |
| Product Certifications | CCC EAC Marine |
| Device Application | distribution |
| Range of Product | ComPacT NSX400...630 new generation |
| [Ics] Rated service breaking capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 12000 cycles at 440 V In/2 6000 cycles at 440 V In 6000 cycles at 690 V In/2 3000 cycles at 690 V In |
| Connection pitch | 45 mm |
| Device short name | NSX400F |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 4D 3D + N/2 3D |
| Range | ComPacT new generation |
| Trip unit name | Micrologic 4.3 |
| Neutral protection setting | 0.5 x Ir (3D + N/2) 1 x Ir (4D) no protection (3D) |
| [Isd] Short-time pick-up adjustment range | 1.5...10 x Ir |
| [tr] Long-time delay adjustment range | 400-400 s at 1.5 x Ir 16-16 s at 6 x Ir 11-11 s at 7.2 x Ir |
| Local Signalling | flashing LED (green) for ready to operate LED 105 % Ir (red) for overload LED 90 % Ir (orange) for overload |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 25.6 W N 25.6 W L1 and L3 22.4 W L2 |
| Number of slots | 6 slot(s) |
| Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
| [IΔn] Residual earth-leakage sensitive adjustment | 300-300 mA 500-500 mA 1-1 A 3-3 A 5-5 A 10-10 A |
| [Δt] Residual earth-leakage time delay adjustment | 0-0 ms 60-60 ms 150-150 ms 500-500 ms 1-1 s |
| Earth-leakage protection class | class A |
| Height | 255 mm |
| Depth | 110 mm |
| width | 185 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | NSX400 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Overvoltage Category | class II |
| Brand | Schneider Electric |
| Height | 15 |
| Width | 20 |
Documents
Reviews
Description
This ComPacT NSX400F is a complete 4P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 400A rating electronic MicroLogic 4.3 Vigi trip unit, with an integrated adjustable earth-leakage protection. MicroLogic 4.3 Vigi provides also adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (185mm x 255mm x 110mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX400F is part of Schneider Electric EcoStruxure Power architecture.
Overview
| Weight (in Kg) | 7.7 |
|---|---|
| Net weight | 7.9 kg |
| Product or Component Type | earth leakage circuit breaker |
| Control Type | toggle |
| Trip Unit Protection Functions | LSoIR |
| Trip Unit Technology | electronic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 29 |
| Mechanical Durability | 15000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 400-400 A at 40 °C |
| Earth-Leakage Protection | integrated |
| Neutral Position | left |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Operating Mode | OFF using the IΔn rotary switch |
| [Tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 4800 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 160...400 A |
| Long Time Pick-up Adjustment Type Lr | adjustable 9 settings |
| Residual Earth-Leakage Sensitity Adjustment Type | adjustable |
| Residual Earth-Leakage Time Delay Adjustment Type | adjustable |
| Short-Time Delay Adjustment Type | fixed |
| Short-Time Pick-up Adjustment Type Lsd | adjustable |
| Thermal Memory | 20 minutes before and after tripping |
| Upside Connection | front |
| Zone Selective Interlocking ZSI | without |
| [Ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| Product Name | ComPacT NSX new generation |
| Poles description | 4P |
| protection_type | L : for overload protection (long time) So : for short time short-circuit protection with fixed delay I : for instantaneous short-circuit protection R : for earth-leakage protection |
| Standards | EN/IEC 60947 |
| Product Certifications | CCC EAC Marine |
| Device Application | distribution |
| Range of Product | ComPacT NSX400...630 new generation |
| [Ics] Rated service breaking capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 12000 cycles at 440 V In/2 6000 cycles at 440 V In 6000 cycles at 690 V In/2 3000 cycles at 690 V In |
| Connection pitch | 45 mm |
| Device short name | NSX400F |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 4D 3D + N/2 3D |
| Range | ComPacT new generation |
| Trip unit name | Micrologic 4.3 |
| Neutral protection setting | 0.5 x Ir (3D + N/2) 1 x Ir (4D) no protection (3D) |
| [Isd] Short-time pick-up adjustment range | 1.5...10 x Ir |
| [tr] Long-time delay adjustment range | 400-400 s at 1.5 x Ir 16-16 s at 6 x Ir 11-11 s at 7.2 x Ir |
| Local Signalling | flashing LED (green) for ready to operate LED 105 % Ir (red) for overload LED 90 % Ir (orange) for overload |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 25.6 W N 25.6 W L1 and L3 22.4 W L2 |
| Number of slots | 6 slot(s) |
| Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
| [IΔn] Residual earth-leakage sensitive adjustment | 300-300 mA 500-500 mA 1-1 A 3-3 A 5-5 A 10-10 A |
| [Δt] Residual earth-leakage time delay adjustment | 0-0 ms 60-60 ms 150-150 ms 500-500 ms 1-1 s |
| Earth-leakage protection class | class A |
| Height | 255 mm |
| Depth | 110 mm |
| width | 185 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | NSX400 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Overvoltage Category | class II |
| Brand | Schneider Electric |
| Height | 15 |
| Width | 20 |