
calcActive())">
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MicroLogic 2.2 trip unit 100A, 4 poles 4d
C10F42D100
Rp 9.304.187
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10F42D100
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MicroLogic 2.2 trip unit 100A, 4 poles 4d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MicroLogic 2.2 trip unit 100A, 4 poles 4d
Rp 9.304.187
Description
Product Details
Weight (in Kg) | 2.38 |
---|---|
Net weight | 2.4 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 19.5 |
Mechanical Durability | 50000 cycles |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
Trip Unit Rating | 100-100 A at 40 °C |
Earth-Leakage Protection | without |
Neutral Position | left |
Breaking Capacity Code | F 36 kA 415 V AC |
Downside Connection | front |
Instantaneous Pick-up Adjustment Range | 1500 A |
Instantaneous Pick-up Adjustment Type Li | fixed |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-up Adjustment Range | 40...100 A |
Long Time Pick-up Adjustment Type Lr | adjustable 9 settings |
Short-Time Delay Adjustment Type | fixed |
Short-Time Pick-up Adjustment Type Lsd | adjustable 9 settings |
Thermal Memory | 20 minutes before and after tripping |
Upside Connection | front |
Zone Selective Interlocking ZSI | without |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles description | 4P |
protection_type | L : for overload protection (long time) So : for short time short-circuit protection with fixed delay I : for instantaneous short-circuit protection |
Standards | EN/IEC 60947 |
Product Certifications | CCC EAC Marine |
Device Application | distribution |
Range of Product | ComPacT NSX100...250 new generation |
[Ics] Rated service breaking capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 50000 cycles at 440 V In/2 30000 cycles at 440 V In 20000 cycles at 690 V In/2 10000 cycles at 690 V In |
Connection pitch | 35 mm |
Device short name | NSX100F |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 4D 3D + N/2 3D |
Range | ComPacT new generation |
Trip unit name | Micrologic 2.2 |
Neutral protection setting | 0.5 x Ir (3D + N/2) 1 x Ir (4D) no protection (3D) |
[Isd] Short-time pick-up adjustment range | 1.5...10 x Ir |
[tr] Long-time delay adjustment range | 400-400 s at 1.5 x Ir 16-16 s at 6 x Ir 11-11 s at 7.2 x Ir |
Local Signalling | flashing LED (green) for ready to operate LED 105 % Ir (red) for overload LED 90 % Ir (orange) for overload |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
Mounting position | horizontal and vertical flat on the back |
Power Dissipation Per Pole | 4.7 W |
Number of slots | 5 slot(s) |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Height | 161 mm |
Depth | 86 mm |
width | 140 mm |
[Uimp] rated impulse withstand voltage | 8 kV |
Ambient air temperature for storage | -50-85 °C |
Compatibility code | NSX100 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Overvoltage Category | class II |
Brand | Schneider Electric |
Height | 14 |
Width | 15 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account