Circuit Breaker Compact NS1600N - Micrologic 2.0 - 1600 A - 3 poles 3t

33482E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Compact NS1600N is a complete 3 poles fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The circuit breaker can be manually operated with ON, OFF or "push to trip" buttons. This product embeds an electronic Micrologic 2.0 trip unit, with 1600A rating. Micrologic 2.0 trip unit provides adjustable long time and instantaneous protections. This 3 poles version (327mm x 210mm x 147mm) comes with a variety of optional functions and accessories. It is compliant with IEC 69947-1 and IEC60947-2 international standards and marine specifications. Compact NS1600N is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Product ID 33482E

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Circuit Breaker Compact NS1600N - Micrologic 2.0 - 1600 A - 3 poles 3t
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.