Net weight |
14 kg |
Product or Component Type |
circuit breaker |
Breaking Capacity |
70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type |
toggle, rotary handle |
Trip Unit Protection Functions |
LI |
Trip Unit Technology |
electronic |
Length |
147 |
Mechanical Durability |
10000 cycles |
[ue] Rated Operational Voltage |
690 V AC 50/60 Hz |
Poles Description |
3P |
IK Degree Of Protection |
IK07 conforming to EN 50102 |
Network frequency |
50/60 Hz |
Earth-Leakage Protection |
without |
Breaking Capacity Code |
H 70 kA 415 V AC |
Downside Connection |
front |
Thermal Memory |
20 mn |
Upside Connection |
front |
Product Name |
ComPact NS |
Standards |
EN/IEC 60947-2 |
Device Application |
distribution |
Range of Product |
ComPact NS630b...1600 |
Electrical Durability |
1000 cycles at 690 V In,2000 cycles at 690 V In/2,2000 cycles at 440 V In,5000 cycles at 440 V In/2 |
Connection pitch |
70 mm |
Device short name |
Compact NS1600H |
Network type |
AC |
Pollution degree |
3 conforming to IEC 60947 |
Protected poles description |
3D |
Range |
ComPact |
Trip unit name |
MicroLogic 2.0 |
Local Signalling |
4 LEDs (red) for fault indication,1 LED (yellow) for overload |
Operating altitude |
0...2000 m without derating,2000 m...5000 m with derating |
Height |
327 mm |
Depth |
147 mm |
width |
210 mm |
Compatibility code |
NS1600 |
IP degree of protection |
IP40 conforming to IEC 60529 |
Utilisation category |
category B |
Mounting support |
backplate |
Protection Type |
L : for overload protection (long time),I : for instantaneous short-circuit protection |
Brand |
Schneider Electric |