circuit breaker Compact NS1250N - Micrologic 2.0 - 1250 A - 4 poles 4t - With Motor Mechanism
SKU :
33480E
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 74.251.674
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NS1250N - Micrologic 2.0 - 1250 A - 4 poles 4t - With Motor Mechanism
Rp 74.251.674
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 18 kg |
|---|---|
| Product or Component Type | circuit breaker |
| Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Control Type | toggle, rotary handle |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | electronic |
| Mechanical Durability | 10000 cycles |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Poles Description | 4P |
| IK Degree Of Protection | IK07 conforming to EN 50102 |
| Network frequency | 50/60 Hz |
| Earth-Leakage Protection | without |
| Neutral Position | left |
| Breaking Capacity Code | N 50 kA 415 V AC |
| Downside Connection | front |
| Thermal Memory | 20 mn |
| Upside Connection | front |
| Product Name | ComPact NS |
| Standards | EN/IEC 60947-2 |
| Device Application | distribution |
| Range of Product | ComPact NS630b...1600 |
| Electrical Durability | 2000 cycles at 690 V In,3000 cycles at 690 V In/2,4000 cycles at 440 V In,5000 cycles at 440 V In/2 |
| Connection pitch | 70 mm |
| Device short name | Compact NS1250N |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60947 |
| Protected poles description | 4D |
| Range | ComPact |
| Trip unit name | MicroLogic 2.0 |
| Neutral protection setting | no protection (3D),0.5 x Ir (3D + N/2),1 x Ir (4D) |
| Local Signalling | 4 LEDs (red) for fault indication,1 LED (yellow) for overload |
| Operating altitude | 0...2000 m without derating,2000 m...5000 m with derating |
| Height | 327 mm |
| Depth | 147 mm |
| width | 280 mm |
| Compatibility code | NS1250 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category B |
| Mounting support | backplate |
| Protection Type | L : for overload protection (long time),I : for instantaneous short-circuit protection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 18 kg |
|---|---|
| Product or Component Type | circuit breaker |
| Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Control Type | toggle, rotary handle |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | electronic |
| Mechanical Durability | 10000 cycles |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Poles Description | 4P |
| IK Degree Of Protection | IK07 conforming to EN 50102 |
| Network frequency | 50/60 Hz |
| Earth-Leakage Protection | without |
| Neutral Position | left |
| Breaking Capacity Code | N 50 kA 415 V AC |
| Downside Connection | front |
| Thermal Memory | 20 mn |
| Upside Connection | front |
| Product Name | ComPact NS |
| Standards | EN/IEC 60947-2 |
| Device Application | distribution |
| Range of Product | ComPact NS630b...1600 |
| Electrical Durability | 2000 cycles at 690 V In,3000 cycles at 690 V In/2,4000 cycles at 440 V In,5000 cycles at 440 V In/2 |
| Connection pitch | 70 mm |
| Device short name | Compact NS1250N |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60947 |
| Protected poles description | 4D |
| Range | ComPact |
| Trip unit name | MicroLogic 2.0 |
| Neutral protection setting | no protection (3D),0.5 x Ir (3D + N/2),1 x Ir (4D) |
| Local Signalling | 4 LEDs (red) for fault indication,1 LED (yellow) for overload |
| Operating altitude | 0...2000 m without derating,2000 m...5000 m with derating |
| Height | 327 mm |
| Depth | 147 mm |
| width | 280 mm |
| Compatibility code | NS1250 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category B |
| Mounting support | backplate |
| Protection Type | L : for overload protection (long time),I : for instantaneous short-circuit protection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account