Circuit Breaker Basic Frame, ComPacT NSX250L, 150kA/415VAC, 3 poles, 250A frame rating, without trip unit

C25L3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This is a 3 poles basic frame for ComPacT NSX250L. ComPacT NSX is designed to optimize space and breaking capacity for all standard and specific applications. This basic frame comes without trip unit, and is compatible with any type of trip unit which has to be ordered separately The breaking capacity Icu is 150kA at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz (limited to 440VAC 50/60Hz if there is an earth-leakage protection). It can be equipped with a variety of optional functions and accessories. The dimensions are 105mm x 161mm x 86mm. It ensures compliance with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX250L is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Product Hover Image /c/2/c25l3-image_1500x1500.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Circuit Breaker Basic Frame, ComPacT NSX250L, 150kA/415VAC, 3 poles, 250A frame rating, without trip unit
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.