cartridge M241 - 2 temperature inputs

TMC4TI2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon M241 range, an offer of logic controllers for performance demanding applications. This analogue input cartridge is for logic controllers. It provides 2 temperature inputs with 14bit resolution. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is an insulation between input and internal logic at 500V DC and no insulation between inputs. It is furnished with spring terminal for electrical connection. Its dimensions are 34mm (Width) x 21mm (Depth) x 50mm (Height). It weighs 0.055kg. This analogue input cartridge is compatible with Modicon M241C PLC. Achieve benchmark performance while increasing profitability with the Modicon M241 through intuitive machine programming with EcoStruxure Machine Expert, ready-to-use applications and function blocks.

Seller Information

Documents

Reviews