cartridge M221 - 1 serial line - communication extension

TMC2SL1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This serial line cartridge is a communication extension which support transmission rate 1.2kbps to 115.2kbps for bus length of 15m for RS485 and 3m for RS232. This product requires minimal installation and offers tremendous versatility. There is no insulation between lines and internal logic. It has non isolated serial link communication port protocols like Modbus master/slave and RTU/ASCII or SoMachine-Network. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: cartridge M221 - 1 serial line - communication extension
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.