Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 4 steps, 45°, 12A, 45x45mm,metallic legend, marked 1/2/3/4, 35mm black handle

K1D004NLH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony K1 cam stepping switch has 1 pole (1P). It also has a rating of 12A, a screw clamp mounting mode and a metallic color with black marking. It has "1 - 2 - 3 - 4" marking to indicate the position of the switch. This metal head cam stepping switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 45 degree between its switching positions.

Product Details

Length 87
45

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 4 steps, 45°, 12A, 45x45mm,metallic legend, marked 1/2/3/4, 35mm black handle
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.