Cam changeover switch, Harmony K, multifixing, plastic, 2 poles, 2 positions, 30 degree, 12A, 45x45mm, metallic legend, marked 1/2, 35mm black handle

K1D012ULH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony K1 complete cam switch/selector switch has 2 poles (2P). It also has a rating of 12A, a screw clamp mounting mode and a metallic color with black marking. It has 1 - 2 marking to indicate the position of the switch. This metal head complete cam switch/selector switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 90 degree between its switching positions.

Product Details

Range of Product Harmony K1, K2
Range Harmony K1, K2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Cam changeover switch, Harmony K, multifixing, plastic, 2 poles, 2 positions, 30 degree, 12A, 45x45mm, metallic legend, marked 1/2, 35mm black handle
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.