Cable end insulated for clip-in marker, 35mm², medium size, red, 1 bag, NF
Product Details
Net weight | 0.054 kg |
---|---|
Product or Component Type | cable end |
Colour | red |
Quantity Per Set | set of 20 |
Length | 16 |
CAD overall depth | 30 mm |
CAD Overall Width | 14 mm |
CAD Overall Height | 16 mm |
Additional Information | for additional marker tag holder |
Bezel Material | halogen-free plastic |
Type of Packing | bag |
Awg Gauge | AWG 2 |
Bezel Size | Ø 13.5 mm |
Cable End Size | medium |
Cable End Type | single conductor |
Number of cables | 1 |
Tube Diameter | 8.7 mm |
Tube Length | 16 mm |
Tube Material | copper conforming to ISO 1337 |
Cable Cross Section | 35-35 mm² |
Range of Product | Linergy |
Standards | NF C 63-023 |