C60 - earth leakage add-on block - Vigi C60 - 4P - 63A - 300mA

26648
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Vigi C60 is a modular add-on residual current devices. It is a 4P and rated current is 63A. The earth leakage protection class is A type with a sensitivity of 300mA and a voltage dependent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with IEC 60947-2 standard. The Ue rated operational voltage is from 220VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on 35 mm symmetrical DIN rail. The width in 9mm pitches is 7. The dimensions are (W) 135mm x (H) 87mm x (D) 74mm. The weight is 0.21kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 70°C.

Product Details

Range of Product C60
Range C60

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: C60 - earth leakage add-on block - Vigi C60 - 4P - 63A - 300mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.