calcPageSize())"
/>
Bus coupler, TeSys island, Ethernet switch (EtherNet IP / Modbus TCP)
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
TeSys island bus coupler, point of connection between a TeSys island configuration (group of starters) and an automation system over EtherNet/IP or Modbus TCP. It performs all functions for the application (TeSys avatars), selectable and configurable through SoMove or MachineExpert. For diagnostics and maintenance of the TeSys island, a web server (OMT) is embedded. To be supplied externally by 24V DC, it provides two RJ45 ports for EtherNet/IP or Modbus TCP, one RJ45 service port over Ethernet, one micro SD card port, and a port for the internal bus interconnecting the modules of the island. Mounting on DIN rail, together with the other modules of the TeSys island configuration, the bus coupler is the module on the most left position. Multi standards certified (IEC, UL, CSA, CCC, EAC), cybersecurity Achilles Level 2 certified, Green Premium compliant (RoHS/REACh).
Product Details
| Weight (in Kg) | 0.285 |
|---|---|
| Net weight | 0.204 kg |
| [Us] rated supply voltage | 24 V DC |
| Product Or Component Type | bus coupler |
| Mounting Mode | horizontal and vertical (35 mm symmetrical rail) |
| Protective Treatment | TC |
| Supply Voltage Limits | 20.4-28.8 V DC |
| Exchange Mode | half duplex, full duplex, autonegotiation Ethernet |
| Integrated Connection Type | 2 RJ45, connector female for protocol Ethernet IP/Modbus TCP 10/100BASE-T, fieldbus port 1 RJ45, connector female for protocol Ethernet TCP/IP, service port 1 micro SD card port |
| [IP] Degree of Protection | IP20 |
| Connections Terminals | power supply: removable spring terminal block 2 cable(s) 2.5-2.5 mm² (AWG 14) rigid or flexible |
| protection_type | external fuse, 3 A fast fuse for power supply reverse polarity protection for power supply |
| Rated current | 3 A maximum |
| Ambient air temperature for operation | -10-60 °C |
| Standards | EN/IEC 60947-4-1 CSA C22.2 No 61010-2-201 UL 61010-2-201 EN/IEC 61010-2-201 |
| Product Certifications | UL CSA EAC Achilles: level 2 |
| Fire Resistance | 960 °C conforming to UL 94 |
| Product Compatibility | TPRST motor starter TPRSS SIL motor starter TPRPM power module TPRSM SIL interface module TPRVM voltage interface module TPRAN analog IO module TPRDG digital IO module |
| Local Signalling | 1 LED green/yellow with PWR marking for power supply status 1 LED green/red with MS marking for module status 1 LED green/red with NS marking for network status 1 LED green/red with BS marking for internal bus status 1 LED green/red with SD marking for SD card access (SD) |
| Electromagnetic Compatibility | electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3 communication: fast transients immunity test, level 3, 1 kV, conforming to EN/IEC 61000-4-4 power supply: fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4 communication: surge immunity test (common mode), level 3, 1 kV, conforming to EN/IEC 61000-4-5 power supply: surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5 |
| Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
| Function Available | full integration with SoMove/MachineExpert for the programming of the island one single 24V DC power supply for the complete island two fieldbus ports for communication with an automation controller one service port with an embedded webserver for maintenance |
| Communication Service | Ethernet/IP adapter Modbus TCP server DHCP client BOOTP client SNMP client SNTP client auto MDI/MDX function |
| Device Presentation | point of connection between a group of starters and an automation controller management of the complete island up to 20 modules |
| Device short name | TPRBC |
| Depth | 114 mm |
| Ambient air temperature for storage | -25-70 °C |
| Height | 118 mm |
| width | 50 mm |
| Pollution degree | 2 |
| Operating altitude | 0...2000 m without derating |
| Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6 |
| Relative humidity | 5-95 % |
| Power Dissipation in w | 7 W maximum |
| Cybersecurity | Achilles certified |
| Brand | Schneider Electric |
| Height | 6.5 |
| Length | 15.5 |
| Width | 13.5 |