braking resistor, Altivar, 28Ohms, 0.3kW, IP20

VW3A7732
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This braking resistor is an option for variable speed drives of Altivar range. It has an Ohmic value of 28Ohms at 20°C. This braking resistor allows your variable speed drive to operate while braking to a standstill, by dissipating the braking energy and enables maximum transient braking torque. Its protection index is IP20. It weighs 3kg. This resistor is designed to be mounted on the outside of the enclosure, but should not inhibit natural cooling, air inlets and outlets must not be obstructed in any way.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: braking resistor, Altivar, 28Ohms, 0.3kW, IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.