
Bracket Kit, PDU, Horizontal to Vertical Mount
Product Details
Net weight | 0.18 kg |
---|---|
Provided equipment | installation guide mounting hardware 2 x brackets |
Additional specification | mounting brackets |
Mounting mode | not rack-mountable |
Colour | black |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Mounting preference | no preference |
UPS size | S |
Number of cables | 1 |