
Bracket Kit, 0U PDU, Compaq/Dell
Product Details
Net weight | 0.11 kg |
---|---|
Depth | 6.68 cm |
Provided equipment | installation guide mounting hardware rack mounting brackets |
Number of rack unit | 0U |
Height | 0.64 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |