blue flush complete illum pushbutton 22 spring return 1NO+1NC 110...120V
SKU :
XB5AW36G5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 531.468
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
blue flush complete illum pushbutton 22 spring return 1NO+1NC 110...120V
Rp 531.468
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.056 kg |
|---|---|
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 100-132 V AC |
| Type Of Operator | spring return |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | blue |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | universal LED |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Customizable | 1,no |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AWCUST07 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operating Force | 3.5 N NC changing electrical state,3.8 N |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Compatibility code | XB5 |
| Device Presentation | complete product |
| Device short name | XB5 |
| IP degree of protection | IP66 conforming to IEC 60529,IP69,IP69K,IP67 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 57 mm |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Length | 5.33 |
| Width | 3.3 |
| Height | 8.64 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.056 kg |
|---|---|
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 100-132 V AC |
| Type Of Operator | spring return |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | blue |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | universal LED |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Customizable | 1,no |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AWCUST07 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operating Force | 3.5 N NC changing electrical state,3.8 N |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Compatibility code | XB5 |
| Device Presentation | complete product |
| Device short name | XB5 |
| IP degree of protection | IP66 conforming to IEC 60529,IP69,IP69K,IP67 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 57 mm |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Length | 5.33 |
| Width | 3.3 |
| Height | 8.64 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account