black selector switch 22 2-position stay put 1NO+1NC 600V
SKU :
XB4BD25
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 344.405
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
black selector switch 22 2-position stay put 1NO+1NC 600V
Rp 344.405
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.105 kg |
|---|---|
| Product or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Contacts Type and Composition | 1 NO + 1 NC |
| Mounting Diameter | 22 mm |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | chromium plated metal |
| Customizable | no,0 |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Compatibility code | XB4 |
| Device Presentation | complete product |
| Device short name | XB4 |
| IP degree of protection | IP69,IP69K,IP67 conforming to IEC 60529 |
| Overvoltage Category | class I conforming to IEC 60536 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 68 mm |
| Height | 47 mm |
| width | 30 mm |
| Length | 8.2 |
| Width | 5.2 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.105 kg |
|---|---|
| Product or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Contacts Type and Composition | 1 NO + 1 NC |
| Mounting Diameter | 22 mm |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | chromium plated metal |
| Customizable | no,0 |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Compatibility code | XB4 |
| Device Presentation | complete product |
| Device short name | XB4 |
| IP degree of protection | IP69,IP69K,IP67 conforming to IEC 60529 |
| Overvoltage Category | class I conforming to IEC 60536 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 68 mm |
| Height | 47 mm |
| width | 30 mm |
| Length | 8.2 |
| Width | 5.2 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account