
Base Enclosure Config (Contained 42U Easy Rack, PDP, Local Management, LCD, EFC, Lighting)
Product Details
Net weight | 183 kg |
---|---|
Depth | 1200 mm |
Number of rack unit | 42U |
Height | 2020 mm |
Mounting mode | not rack-mountable |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 705 mm |
Mounting preference | no preference |
Permanent permissible load | 1200 kg static 600 kg dynamic |