Base Enclosure Config (Contained 24U Easy Rack, PDP, Local Management, EFC, Lighting)

EMDC24UP1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Net weight 127 kg
Depth 1200 mm
Number of rack unit 24U
Height 1228 mm
Mounting mode not rack-mountable
Allow top mount No
Baying included No
Mounting preference no preference
Permanent permissible load 1200 kg static
600 kg dynamic

Seller Information

Documents

Reviews