AvatarOn, TV/R/DATA socket, RJ45, cat5e, White

E8332TVRJS5_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn TV/R/DATA socket E8332TVRJS5_WE is a complete product in color white. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free. Its matching mounting box can be recessed into the surface of the wall with flush type. The TV/R/DATA socket is made of polycarbonate, making it as resistant as possible. This socket comes with 2 gangs. What's more, it well satisfied the standard of BS 5733, IEC 60670. It is 87 mm in width, 87 mm in height, 40.6 mm in depth. The TV socket type is TV Data. The IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, TV/R/DATA socket, RJ45, cat5e, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.