calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
AvatarOn Socket Telepon, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
E8331RJS4_WE is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. The telephone socket is made of PC (polycarbonate), making it as resistant as possible. Also, being environment-friendly, this device reached UV resistant. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It reaches IP20 degree of protection too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 3.1 |
| Length | 8.6 |
| Width | 8.6 |
| Product or component type | TELEPHONE SOCKET |
| Device application | COMMUNICATION |
| Socket additional information | SHUTTERED |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | SURFACEFLUSH |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 40.7 MM |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | AWG 26...AWG 22 (4 TWISTED PAIR CABLES) |
| Environmental characteristic | UV RESISTANT |
| Maximum ambient air temperature for operation | 45 °C |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1 |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 62 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 670 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 4.52 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4154878049 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0096768293 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004633171 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.42405 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0145198171 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 22 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
E8331RJS4_WE is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. The telephone socket is made of PC (polycarbonate), making it as resistant as possible. Also, being environment-friendly, this device reached UV resistant. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It reaches IP20 degree of protection too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 3.1 |
| Length | 8.6 |
| Width | 8.6 |
| Product or component type | TELEPHONE SOCKET |
| Device application | COMMUNICATION |
| Socket additional information | SHUTTERED |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | SURFACEFLUSH |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 40.7 MM |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | AWG 26...AWG 22 (4 TWISTED PAIR CABLES) |
| Environmental characteristic | UV RESISTANT |
| Maximum ambient air temperature for operation | 45 °C |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1 |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 62 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 670 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 4.52 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4154878049 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0096768293 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004633171 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.42405 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0145198171 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 22 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |