AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, Wine Gold

E8332TDRJS5_WG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E8332TDRJS5_WG in color wine gold is a 2 gang data socket with 1 telephone interface and 1 RJ45 Cat5E, Cat3 interface. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 1000. The return loss of this device is 23 dB, meaning the device and lines used are well matched. The dimension of this device is 86 mm, 86 mm and 40.7 mm. The embedding depth is 31 mm. This telephone and internet data socket enables both flush and surface mounting. It is resistant enough thanks to the PC (polycarbonate). Being UV resistant, it doesn’t degrade after long-term exposure to ultraviolet light. Standards ofASTMD4566-98, TIA/EIA-568-B.2-1 are well satisfied.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, Wine Gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.