Schneider Electric AvatarOn Stop Kontak AC, 3P, 13 A, 250 V, LED, Wood

E8315N_WD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switched socket E8315N_WD is a complete product in color wood and with 1 gang. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is screw. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Weight (in Kg) 0.089637
Device Mounting surface
Product Or Component Type switched socket
[ue] Rated Operational Voltage 250 V AC 50/60 Hz
Colour Tint wood
Number Of Gangs 1 gang
Outlet Standard British BS 1363A
Socket number 1
Surface Finish glossy
Type of Packing flow-pack
Service Life In Cycles 20000 cycles
Outlet Poles Configuration 3P with shutter
Outlet Standard Description with earthing contact
Pilot Light LED
Surface Treatment painted cover plate
Material polycarbonate: grid plate
polycarbonate: surround
Ambient air temperature for operation -5-45 °C
Range AvatarOn
Connections - Terminals screw terminal
Depth 31.7 mm
Device Presentation complete product
Fixing Mode screw
Height 86 mm
Range of Product 13 A socket-outlet
Standards MS 589 SS 145 BS 1363
width 86 mm
IP degree of protection IP20
Device Application power supply
Relative humidity 0-95 %
Ambient air temperature for storage -5-60 °C
Electrical Durability 5000 cycles
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn Stop Kontak AC, 3P, 13 A, 250 V, LED, Wood
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.