AvatarOn, switch, panic button with Key Reset, White

E8331KPB_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8331KPB_WE is a complete product in color white with 1 rocker. And its rated current is 3A. It is 86 mm in width, 86 mm in height, 33.6 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are terminal block. The switch is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, switch, panic button with Key Reset, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.