calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
AvatarOn socket-outlet, 16A, 2P+earth, Schuko, White
- Description
- Specifications
- Reviews
Description
Schneider Electric AvatarOn socket-outlet E83426_16S_WE_G3 is a complete product in color white. The pole configuration of the outlet is 2P + E. And this device is China standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. The connection terminals of this socket-outlet are brass pillar, folded terminal. It is 86 mm in width, 86 mm in height, and 33.7 mm in depth. Besides, the IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Device Mounting | flush surface |
|---|---|
| Product Or Component Type | socket-outlet |
| Embedding Depth | 24 mm |
| Maximum Ambient Air Temperature For Operation | 35 °C |
| Colour Tint | white |
| Outlet Standard | China |
| Socket number | 1 |
| Outlet Poles Configuration | 2P + E |
| Material | polycarbonate grid plate polycarbonate surround |
| Load Type | resistive |
| Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s) 1 x 4...2 x 4 mm² for stranded cable(s) 1 x 2.5...2 x 2.5 mm² for solid cable(s) 1 x 2.5...2 x 2.5 mm² for stranded cable(s) |
| Range | AvatarOn |
| Connections - Terminals | folded terminal brass pillar |
| Depth | 33.7 mm |
| Device Presentation | complete product |
| Height | 86 mm |
| Range of Product | 16 A at 250 V AC 50 Hz |
| Standards | GB 2099.1 |
| width | 86 mm |
| IP degree of protection | IP20 |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Operating altitude | 5000 m |
| Ambient air temperature for storage | -5-45 °C |
| Brand | Schneider Electric |
| Height | 4.5 |
| Length | 8.5 |
| Width | 8.5 |
Reviews
Description
Schneider Electric AvatarOn socket-outlet E83426_16S_WE_G3 is a complete product in color white. The pole configuration of the outlet is 2P + E. And this device is China standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. The connection terminals of this socket-outlet are brass pillar, folded terminal. It is 86 mm in width, 86 mm in height, and 33.7 mm in depth. Besides, the IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Device Mounting | flush surface |
|---|---|
| Product Or Component Type | socket-outlet |
| Embedding Depth | 24 mm |
| Maximum Ambient Air Temperature For Operation | 35 °C |
| Colour Tint | white |
| Outlet Standard | China |
| Socket number | 1 |
| Outlet Poles Configuration | 2P + E |
| Material | polycarbonate grid plate polycarbonate surround |
| Load Type | resistive |
| Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s) 1 x 4...2 x 4 mm² for stranded cable(s) 1 x 2.5...2 x 2.5 mm² for solid cable(s) 1 x 2.5...2 x 2.5 mm² for stranded cable(s) |
| Range | AvatarOn |
| Connections - Terminals | folded terminal brass pillar |
| Depth | 33.7 mm |
| Device Presentation | complete product |
| Height | 86 mm |
| Range of Product | 16 A at 250 V AC 50 Hz |
| Standards | GB 2099.1 |
| width | 86 mm |
| IP degree of protection | IP20 |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Operating altitude | 5000 m |
| Ambient air temperature for storage | -5-45 °C |
| Brand | Schneider Electric |
| Height | 4.5 |
| Length | 8.5 |
| Width | 8.5 |