AvatarOn, socket-outlet, 10A, 2 x 2P, universal, Dark Grey

E83426U2_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn socket-outlet E83426U2_DG is a complete product in color dark grey. With 2 socket outlets. The pole configuration of the outlet is 2 x 2P. And this device is universal standard. And its rated current is 10A. Its matching mounting box can be recessed into the surface of the wall with flush type. The connection terminals of this socket-outlet are brass pillar, folded terminal. It is 86 mm in width, 86 mm in height, and 26.7 mm in depth. Besides, the IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, socket-outlet, 10A, 2 x 2P, universal, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.