
AvatarOn data socket, RJ45, cat6e, shuttered, Wood
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn data socket, RJ45, cat6e, shuttered, Wood
Description
Schneider Electric AvatarOn RJ45 6e data socket E8331RJS6_WD is a complete product in color wood for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this data socket is dedicated to protecting your safety, especially your children. Being made of polycarbonate material, this data socket is quite reliable and resistant. This data socket comes with 1 gang. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | data socket |
Contact Resistance | 1 µOhm |
Contacts Material | housing: PC contact: phosphor bronze with gold plating |
Maximum Ambient Air Temperature For Operation | 35 °C |
Colour Tint | wood |
Communication Network Category | data: 6e |
Data Socket Type | RJ45 |
Number Of Gangs | 1 gang |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Socket Additional Information | shuttered |
Material | polycarbonate: plastic part |
Minimum Return Loss | 23 dB |
Range | AvatarOn |
Depth | 31 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 1.5 A |
Standards | TIA/EIA-568-B.2-1 ASTMD4566-98 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |
Height | 4.1 |
Length | 8.6 |
Width | 8.6 |