
AvatarOn Data Socket, complete product, RJ45 Cat6E, shuttered, white
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn Data Socket, complete product, RJ45 Cat6E, shuttered, white
Description
Schneider Electric AvatarOn RJ45 6e data socket E8332RJS6_WE in color white is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this data socket is dedicated to protecting your safety, especially your children. Being made of polycarbonate material, this data socket is quite reliable and resistant. This data socket comes with 2 gangs. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | flush,surface |
---|---|
Product or Component Type | data socket |
Material | polycarbonate: plastic part |
Contact Resistance | 1 µOhm |
Contacts Material | housing: PC,contact: phosphor bronze with gold plating |
Colour Tint | white |
Communication Network Category | data: 6e |
Data Socket Type | RJ45 |
Number Of Gangs | 2 gangs |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Socket Additional Information | shuttered |
Minimum Return Loss | 23 dB |
Range | AvatarOn |
Depth | 31 mm |
Device Presentation | complete product |
Height | 86 mm |
Standards | ASTMD4566-98,TIA/EIA-568-B.2-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |
Height | 4.1 |
Length | 8.6 |
Width | 8.6 |