
calcActive())">
AvatarOn aligning frame, 5 gangs, Dark grey
E8331_56_DG
Rp 128.316
Rp 89.800
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331_56_DG
AvatarOn aligning frame, 5 gangs, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn aligning frame, 5 gangs, Dark grey
Rp 128.316
Rp 89.800
Description
Schneider Electric AvatarOn E8331_56_DG in color dark grey is a 5 gang aligning frame. It is 431 mm in width, 85.6 mm in height and 3.0 mm in depth. Its device mounting types are both flush and surface. Polycarbonate material makes it as resistant and lasting as possible. It resists to UV radiation as well.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | dark grey |
Number Of Gangs | 5 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 431 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |
Height | 9.4 |
Length | 8.6 |
Width | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account