calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
AvatarOn Saklar Lampu 4 Gang 2 Arah, 16AX, 250V, LED, Wine Gold
- Description
- Specifications
- Reviews
Description
Schneider Electric AvatarOn switch E8334L2LED_WG_G3 is a complete product in color wine gold with 4 rockers. This is a 1-pole 2-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Device Mounting | flush surface |
|---|---|
| Product Or Component Type | switch |
| Embedding Depth | 24.5 mm |
| Maximum Ambient Air Temperature For Operation | 35 °C |
| Colour Tint | wine gold |
| Number Of Gangs | 4 gangs |
| Number Of Rocker | 4 |
| Switch Function | 1-pole 2-way |
| Material | polycarbonate: grid plate polycarbonate: base polycarbonate: dolly polycarbonate: frame polycarbonate + GF 20 %: actuator |
| Load Type | inductive resistive fluorescent lamp incandescent lamp |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
| Range | AvatarOn |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| Device Presentation | complete product |
| Height | 86 mm |
| Range of Product | 16 AX at 250 V AC 50/60 Hz |
| Standards | GB 16915.1 |
| width | 86 mm |
| IP degree of protection | IP20 |
| Device Application | control |
| Relative humidity | 0-95 % |
| Operating altitude | 2000 m |
| Local Signalling | off: LED indicator, LED |
| Brand | Schneider Electric |
| Height | 4.5 |
| Length | 8.5 |
| Width | 8.5 |
Reviews
Description
Schneider Electric AvatarOn switch E8334L2LED_WG_G3 is a complete product in color wine gold with 4 rockers. This is a 1-pole 2-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Device Mounting | flush surface |
|---|---|
| Product Or Component Type | switch |
| Embedding Depth | 24.5 mm |
| Maximum Ambient Air Temperature For Operation | 35 °C |
| Colour Tint | wine gold |
| Number Of Gangs | 4 gangs |
| Number Of Rocker | 4 |
| Switch Function | 1-pole 2-way |
| Material | polycarbonate: grid plate polycarbonate: base polycarbonate: dolly polycarbonate: frame polycarbonate + GF 20 %: actuator |
| Load Type | inductive resistive fluorescent lamp incandescent lamp |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
| Range | AvatarOn |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| Device Presentation | complete product |
| Height | 86 mm |
| Range of Product | 16 AX at 250 V AC 50/60 Hz |
| Standards | GB 16915.1 |
| width | 86 mm |
| IP degree of protection | IP20 |
| Device Application | control |
| Relative humidity | 0-95 % |
| Operating altitude | 2000 m |
| Local Signalling | off: LED indicator, LED |
| Brand | Schneider Electric |
| Height | 4.5 |
| Length | 8.5 |
| Width | 8.5 |