
AvatarOn Saklar Lampu 2 Gang 1 Arah, 16AX, 250V, LED, White
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn Saklar Lampu 2 Gang 1 Arah, 16AX, 250V, LED, White
Description
Schneider Electric AvatarOn switch E8332L1LED_WE_G3 is a complete product in color white with 2 rockers. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | white |
Number Of Gangs | 2 gangs |
Number Of Rocker | 2 |
Switch Function | 1-pole 1-way |
Material | polycarbonate: grid plate polycarbonate: base polycarbonate: dolly polycarbonate: frame polycarbonate + GF 20 %: actuator |
Load Type | incandescent lamp inductive fluorescent lamp resistive |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Range | AvatarOn |
Connections - Terminals | brass terminal |
Depth | 34.2 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 16 AX at 250 V AC 50/60 Hz |
Standards | SS 227-1 IEC 60669-1 MS IEC 60669-1 BS EN 60669-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | control |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Operating altitude | 2000 m |
Local Signalling | off: LED indicator, LED (amber) |
Brand | Schneider Electric |
Height | 4.5 |
Length | 8.5 |
Width | 8.5 |