auxiliary contact - ready..close NO/NC 5 A240 V - Masterpact NT/NW - fixed
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
auxiliary contact - ready..close NO/NC 5 A240 V - Masterpact NT/NW - fixed
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | auxiliary contact |
---|---|
auxiliary contacts type | standard |
Minimum Load | 100 mA at 24 V |
Signal Contacts Composition | 1 NO/NC |
Range Compatibility | Masterpact (MasterPact NT),Masterpact (MasterPact NW) |
Range of Product | MasterPact NW,MasterPact NT,MasterPact NW DC |
Device short name | PF |