
APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
Product Details
Net weight | 7.34 kg |
---|---|
Relative humidity | 5-95 % |
Communication network type | 10/100/1000BASE-T |
Depth | 4.6 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide rack mounting brackets safety guide |
Max line current | 32 A |
Input current limits | 32 A |
Number of rack unit | 0U |
Cable length | 10 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 7400 VA |
Input Connection Type | IEC 60309 32A 2P + E |
Standards | EN 55022 class A<br>EN 55024<br>EN 61000-3-2<br>EN 61000-3-3 |
Number of power socket outlets | 21 IEC 60320 C13<br>3 IEC 60320 C19 |
Product certifications | VDE<br>EAC<br>RCM |
Height | 182.9 cm |
Protection type | circuit breaker |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | switched |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Permissible voltage | 220-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
USB compatible | No |
Communication port protocol | SNMP Redfish |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |