
APC Rack PDU 9000 Switched, ZeroU, 16A, 100-240V, (21) C13/C15 & (3) C19/C21, Japan
Product Details
Net weight | 5.55 kg |
---|---|
Relative humidity | 5-95 % |
Communication network type | 10/100/1000BASE-T |
Depth | 4.6 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide rack mounting brackets safety guide |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 0U |
Output voltage | 200 V |
Main Input Voltage | 200 V |
Load capacity | 3300 VA |
Input Connection Type | IEC 60320 L6-20P |
Number of power socket outlets | 21 C13/C15<br>3 C19/C21 |
Product certifications | FCC part 15 class A<br>PSE |
Height | 179.7 cm |
Protection type | without circuit breaker |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | switched |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 16 A |
Mounting preference | no preference |
Permissible voltage | 100-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
USB compatible | No |
Communication port protocol | SNMP Redfish |
Network frequency | 50/60 Hz |
Storage altitude | 0-50000 ft |