
calcActive())">
APC Performance SurgeArrest 8 outlets 230V Germany
PM8-GR
Rp 1.361.748
Rp 680.404
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PM8-GR
APC Performance SurgeArrest 8 outlets 230V Germany
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Performance SurgeArrest 8 outlets 230V Germany
Rp 1.361.748
Rp 680.404
Description
This product is part of the SurgeArrest Essential family. It features eight surge protected outlets with a rating of 2690 Joules. The PM8-GR features EMI and RFI filtering, protecting against data errors and keyboard issues due to electrical interference. Its dimensions are 6.2 x 32.6 x 11 cm and 0.83 kg. The APC SurgeArrest Essential series represents the primary level of surge protection that should be present on any of your computers and household electronics.
Product Details
Net weight | 0.83 kg |
---|---|
Relative humidity | 0-95 % non-condensing |
Response time | 1 ns common mode |
Depth | 11.03 cm |
Ambient air temperature for storage | -15-45 °C |
Operating altitude | 0...50000 ft |
Provided equipment | user manual |
Cable length | 6.56 ft |
Main Input Voltage | 230 V |
Number of power socket outlets | 8 |
Product certifications | CE |
Height | 6.17 cm |
Mounting mode | rack-mounted |
Colour | white |
Common mode rejection | 60 dB |
Equipment protection policy | lifetime : 50000 euros |
Mounting preference | no preference |
Outlet standard deviation | Schuko CEE 7 |
Peak current | 48 kAcommon mode 60 kAper phase normal mode |
Storage Relative Humidity | 0-95 % |
Surge energy rate | 2690 J |
Switching current capacity | 10:00 AM |
Input power | 2300 W |
Maximum input current | 10:00 AM |
Network frequency | 50 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |
Height | 6.4 |
Length | 17 |
Width | 36.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account