
APC Performance SurgeArrest 6 outlets 230V Germany
Description
Product Details
Net weight | 0.69 kg |
---|---|
Relative humidity | 0-95 % non-condensing |
Response time | 1 ns common mode |
Depth | 11.03 cm |
Ambient air temperature for storage | -15-45 °C |
Operating altitude | 0...50000 ft |
Provided equipment | user manual |
Cable length | 6.56 ft |
Main Input Voltage | 230 V |
Input Connection Type | Schuko CEE 7/7P |
Number of power socket outlets | 6 |
Product certifications | CE |
Height | 6.17 cm |
Mounting mode | rack-mounted |
Colour | white |
Common mode rejection | 40 dB |
Equipment protection policy | lifetime : 50000 euros |
Mounting preference | no preference |
Outlet standard deviation | Schuko CEE 7 |
Peak current | 48 kAcommon mode |
Storage Relative Humidity | 0-95 % |
Surge energy rate | 1836 J |
Switching current capacity | 10:00 AM |
Input power | 2300 W |
Maximum input current | 10:00 AM |
Network frequency | 50 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |