
APC NetShelter SX, Server Rack Enclosure, Colocation, 42U, Black, 1991H x 600W x 1070D mm
Product Details
Net weight | 140.7 kg |
---|---|
IP degree of protection | IP20 |
Depth | 107 cm |
Provided equipment | 3-digit combination style handles adjustable vertical mounting rails baying hardware documentation CD door key installation guide leveling feet pre-installed casters rack mounting hardware roof |
Marking | 14 gauge EIA mounting rail<br>16 gauge front door<br>16 gauge post<br>18 gauge rear door<br>18 gauge roof<br>18 gauge side panels |
Number of rack unit | 42U |
Additional specification | premium colocation enclosures |
Standards | UL 2416<br>UL 60950-1<br>EIA-310E |
Height | 199.1 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 94.49 cm |
Mounting preference | no preference |
Door type | ventilated |
Permanent permissible load | 2250 lb(US) dynamic 3750 lb(US) static |
Product or component type | rack enclosure |