
APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991.4H x 750W x 1070D mm
Description
Product Details
Net weight | 155.96 kg |
---|---|
IP degree of protection | IP20 |
Depth | 107 cm |
Provided equipment | baying hardware key(s) keyed-alike doors and side panels leveling feet mounting hardware pre-installed casters side panels |
Marking | 14 gauge EIA mounting rail<br>16 gauge front door<br>16 gauge post<br>16 gauge rear door<br>18 gauge roof<br>18 gauge side panels |
Number of rack unit | 42U |
Additional specification | premium datacenter enclosures - black |
Standards | UL 2416<br>UL 60950-1<br>EIA-310E |
Height | 199.1 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 91.49 cm |
Minimum mounting depth | 26.19 cm |
Mounting preference | no preference |
Door type | ventilated |
Permanent permissible load | 2250 lb(US) dynamic 3750 lb(US) static |
Product or component type | rack enclosure |