
APC NetShelter SX, Server Rack Enclosure, 12U, Shock Packaging, Black, 658H x 600W x 1070D mm
Description
Product Details
Net weight | 58.97 kg |
---|---|
IP degree of protection | IP20 |
Depth | 107 cm |
Provided equipment | casters door key(s) leveling feet pallet ramps reusable packaging roof side panels |
Marking | 14 gauge EIA mounting rail<br>16 gauge front door<br>16 gauge post<br>18 gauge rear door<br>18 gauge roof<br>18 gauge side panels |
Number of rack unit | 12U |
Additional specification | light integration - server rack with shock packaging & ramp |
Standards | UL 2416<br>UL 60950-1<br>EIA-310E |
Height | 65.8 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | yes |
Maximum mounting depth | 92.08 cm |
Minimum mounting depth | 19.1 cm |
Mounting preference | no preference |
Door type | ventilated |
Permanent permissible load | 600 lb(US) dynamic 600 lb(US) static |
Product or component type | rack enclosure |