
APC Netshelter Rack Automatic Transfer Switch, 1U, 10A, 230V, C14 IN, 12 C13 OUT, 50/60Hz
Description
Product Details
Net weight | 3.93 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 23.6 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | mounting hardware rack mounting brackets serial configuration cable |
Max line current | 10 A |
[In] rated current | 10 A |
Number of rack unit | 1U |
Output voltage | 230 V AC 1 phase |
Additional specification | 5 years extended warranty |
Main Input Voltage | 230 V AC 1 phase |
Load capacity | 2000 VA |
Input Connection Type | IEC 60320 C14 10A 2P + E |
Standards | EN 55022 class A<br>FCC part 15 class A |
Number of power socket outlets | 12 IEC 60320 C13 10 A 2P + E<br>12 |
Product certifications | EN 55022 class A<br>FCC part 15 class A |
Height | 4.4 cm |
Protection type | without circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Mounting preference | no preference |
Permissible voltage | 207-253 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Product or component type | automatic transfer switch |
Storage altitude | 0-15240 m |