
APC NetShelter Metered Rack PDU, 2U, 1PH, 7.4kW 230V 32A, x12 C13 and x4 C19 outlets, IEC 309 cord
Product Details
Net weight | 3.36 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 11.2 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | cord retention bracket(s) installation guide rack mounting brackets user manual |
Input current limits | 32 A |
Number of rack unit | 2U |
Output voltage | 230 V |
Cable length | 12 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 7400 VA |
Input Connection Type | IEC 60309 32A 2P + E |
Standards | FCC part 15 class A<br>ICES-003 |
Number of power socket outlets | 12 IEC 60320 C13<br>4 IEC 60320 C19 |
Product certifications | C-Tick<br>CE<br>GOST<br>IRAM<br>MIC<br>VDE<br>VCCI |
Height | 8.8 cm |
Protection type | circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
PDU type | metered |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |