
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet
Product Details
Net weight | 2.93 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 4.4 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide rack mounting brackets serial configuration cable safety guide |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 0U |
Output voltage | 100 V<br>200 V<br>208 V<br>230 V |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 3300 VA |
Input Connection Type | IEC 60320 C20 |
Standards | CSA C22.2 No 60950<br>IEC 60950<br>UL 60950-1 |
Number of power socket outlets | 18 IEC 60320 C13<br>2 IEC 60320 C19 |
Product certifications | METI Denan<br>VDE |
Height | 90.2 cm |
Protection type | without circuit breaker |
Mounting position | vertical |
Mounting mode | rack-mounted |
Colour | black |
PDU type | metered |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 16 A |
Mounting preference | no preference |
Permissible voltage | 100-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Storage altitude | 0-50000 ft |