APC NetShelter 6U Wallmount Rack Enclosure Cabinet, Single Hinged, Switch Depth, Unassembled

AR106
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing applications. For areas with limited floor space. Designed to house your server, as well as network solutions such as network switches and patch panels. Rack is packaged unassembled for smaller storage and delivery and takes up to 60% less space than assembled alternatives. The door is reversible allowing for the door to open direction desired to avoid interference with its surroundings. Optional 120V fan tray top/bottom mounted. Top/bottom feature knockouts 1/2U of mounting space for accessories. Several APC Smart-UPS models low-profile provide easy UPS integration and mounting. 6U Wall mount cabinet, 8.9 to 12.9 inches mounting depth, 200lb weight capacity, 19"" rack width, ships unassembled, 5 year APC warranty

Product Details

Net weight 9.39 kg
IP degree of protection IP20
Depth 40 cm
Number of rack unit 6U
Additional specification wall-mount enclosures
Standards EIA-310E
Height 35.6 cm
Rack width 19"
Mounting support wall
Mounting mode not rack-mountable
Colour black
Allow top mount No
Baying included No
Maximum mounting depth 32.89 cm
Minimum mounting depth 22.61 cm
Mounting preference no preference
Door type ventilated
Permanent permissible load 200 lb(US) static
Product or component type rack enclosure

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC NetShelter 6U Wallmount Rack Enclosure Cabinet, Single Hinged, Switch Depth, Unassembled
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.