
calcActive())">
APC NetShelter 6U Wallmount Rack Enclosure Cabinet Single Hinged Switch Depth
AR106SH4
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AR106SH4
APC NetShelter 6U Wallmount Rack Enclosure Cabinet Single Hinged Switch Depth
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Ideal for retail, healthcare, and educational facilities, this wall mount rack offers an efficient solution for deploying server and networking equipment for edge computing applications. This rack enclosure is wall mountable, ideal for areas with limited floor space, and is designed specifically for servers and network switches and patch panels. The cabinet's door is reversible and is compatible with APC's Netbotx security upgrade to provide remote access, video surveillance, and environmental monitoring (sold separately). Optional 120V fan tray can be top or bottom mounted (sold separately) Both the top and bottom feature knockouts of 1/2U mounting space for accessories. And several APC Smart-UPS models low-profile provide easy UPS integration and mounting Wall mount cabinet, mounting depth range of 2.87 to 12.95 inches, 200lb weight capacity, 19"" rack width, ships fully assembled, ventilated with accessory integration options, 5 year APC warranty.
Product Details
Net weight | 11.11 kg |
---|---|
IP degree of protection | IP20 |
Depth | 40 cm |
Number of rack unit | 6U |
Additional specification | wall-mount enclosures |
Standards | UL 2416<br>EIA-310E |
Height | 35.5 cm |
Rack width | 19" |
Mounting support | wall |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 32.89 cm |
Minimum mounting depth | 7.29 cm |
Mounting preference | no preference |
Door type | ventilated |
Permanent permissible load | 200 lb(US) static |
Product or component type | rack enclosure |
Height | 43.5 |
Length | 68.5 |
Width | 48.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account