
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth
Product Details
Net weight | 36.29 kg |
---|---|
Depth | 96.8 cm |
Number of rack unit | 6U |
Main Input Voltage | 230 V |
Input Connection Type | IEC 60320 C13 |
Standards | UL 2416 |
Height | 64.8 cm |
Rack width | 19" |
Mounting support | wall |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 76.2 cm |
Minimum mounting depth | 76.2 cm |
Mounting preference | no preference |
Air flow | 220 ft³/min |
Door type | ventilated |
Network frequency | 50 Hz |
Permanent permissible load | 250 lb(US) dynamic 250 lb(US) static |
Product or component type | rack enclosure |