
APC NetShelter 13U Wallmount Rack Cabinet Vented Door Double Hinged Server Depth
Description
Product Details
Net weight | 42.73 kg |
---|---|
IP degree of protection | IP20 |
Depth | 63.1 cm |
Provided equipment | key(s) user manual wall-mounting template |
Marking | 16 gauge EIA mounting rail<br>16 gauge front door<br>16 gauge post<br>13 gauge rear door<br>18 gauge roof<br>18 gauge side panels |
Number of rack unit | 13U |
Additional specification | wall-mount enclosures |
Standards | EIA-310E |
Height | 66.3 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 48.26 cm |
Mounting preference | no preference |
Door type | ventilated |
Number of cables | 1 |
Permanent permissible load | 200 lb(US) static |
Product or component type | rack enclosure |